JAJSFT7A July 2018 – October 2021 TPS3431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GENERAL CHARACTERISTICS | ||||||
VDD(2)(3) | Supply voltage | 1.8 | 6.5 | V | ||
IDD | Supply current | 10 | 19 | µA | ||
VPOR(1) | Power-on reset voltage | VOL(MAX) = 0.25 V | 0.8 | V | ||
WINDOW WATCHDOG FUNCTION | ||||||
IEN | EN pin internal pullup current | VEN = 0V | 500 | 620 | 700 | nA |
ICWD | CWD pin charge current | CWD = 0.5 V | 347 | 375 | 403 | nA |
VCWD | CWD pin threshold voltage | 1.196 | 1.21 | 1.224 | V | |
VOL | ENOUT, WDO output low | VDD = 5 V, ISINK = 3 mA | 0.4 | V | ||
ID | ENOUT, WDO output leakage current | VDD = 1.8 V, VWDO = 6.5 V | 1 | µA | ||
VIL | Low-level input voltage (EN, SET1) | 0.25 | V | |||
VIH | High-level input voltage (EN, SET1) | 0.8 | V | |||
VIL(WDI) | Low-level input voltage (WDI) | 0.3 × VDD | V | |||
VIH(WDI) | High-level input voltage (WDI) | 0.8 × VDD | V |