JAJSPJ9 December 2022 TPS3435
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Watchdog Timeout Period | Typical timeout period of 40 ms | Typical timeout period of 40 ms |
Watchdog Output Assert Delay | Typical output assert of 2 ms | Typical output assert of 2 ms |
Startup Delay | Minimum startup delay of 700 ms | Minimum startup delay of 900 ms |
Output logic voltage | Open-drain | Open-drain |
Maximum device current consumption | 20 µA | 250 nA typical, 3.0 μA maximum(1) |