JAJSPJ9 December 2022 TPS3435
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tMR_PW | MR pin pulse duration to assert output | 100 | ns | ||||
tP-WD | WDI pulse duration to start next frame (1) | 500 | ns | ||||
tHD-WDEN | WD–EN hold time to enable or disable WD operation (1) | 200 | µs | ||||
tHD-SETx | SETx hold time to change WD timer setting (1) | 150 | µs | ||||
tWD | Watchdog timeout period | Orderable Option TPS3435xxB | 0.8 | 1 | 1.2 | ms | |
Orderable Option TPS3435xxC | 4 | 5 | 6 | ||||
Orderable Option TPS3435xxD | 9 | 10 | 11 | ||||
Orderable Option TPS3435xxE | 18 | 20 | 22 | ||||
Orderable Option TPS3435xxF | 45 | 50 | 55 | ||||
Orderable Option TPS3435xxG | 90 | 100 | 110 | ||||
Orderable Option TPS3435xxH | 180 | 200 | 220 | ||||
Orderable Option TPS3435xxI | 0.9 | 1 | 1.1 | s | |||
Orderable Option TPS3435xxJ | 1.26 | 1.4 | 1.54 | ||||
Orderable Option TPS3435xxK | 1.44 | 1.6 | 1.76 | ||||
Orderable Option TPS3435xxL | 9 | 10 | 11 | ||||
Orderable Option TPS3435xxM | 45 | 50 | 55 | ||||
Orderable Option TPS3435xxN | 90 | 100 | 110 |