Figure 7-1 Voltage Threshold and Hysteresis Accuracy
A.
For open-drain output option, the timing diagram assumes the
RESETx_UVOD / RESETx_UVOD pin is connected via an
external pull-up resistor to VDD.
B. Be
advised that this diagram shows the VDD falling slew rate is slow or the VDD
decay time is much larger than the propagation detect delay (tCTRx)
time.
C. RESETx_UVxx / RESETx_UVxx is asserted when VDD goes
below the UVLO(MIN) threshold after the time delay, tCTRx,
is reached.
A. For open-drain output option, the timing diagram
assumes the RESETx_OVOD / RESETx_OVOD pin is connected via
an external pull-up resistor to VDD.
B. Be
advised that this diagram shows the VDD falling slew rate is slow or the VDD
decay time is much larger than the propagation detect delay (tCTRx)
time.
C. RESETx_OVxx / RESETx_OVxx is
asserted when VDD goes below the UVLO(MIN) threshold after the time
delay, tCTRx, is reached.