JAJSK37E october 2020 – august 2023 TPS37
PRODUCTION DATA
TPS37 has two channels with separate sense pins and reset pins that can be configured independently of each other. Channel 1 is available as Open-Drain and Push-Pull while channel 2 is only available as Open-Drain topology.
The available output logic configuration combinations are shown in Table 8-2.
DESCRIPTION | NOMENCLATURE | VALUE | ||
---|---|---|---|---|
GPN | TPS37 (+ topology) | CHANNEL 1 | CHANNEL 2 | |
Topology (OV and UV only) both channels are either OV or UV
| ||||
TPS37A | OV OD L | UV OD L | ||
TPS37B | OV PP H | UV OD L | ||
TPS37C | OV OD L | UV OD H | ||
TPS37D | OV PP H | UV OD H | ||
TPS37E | OV OD H | UV OD H | ||
TPS37F | OV OD H | UV OD L | ||
TPS37G | OV PP L | UV OD H | ||
TPS37H | OV PP L | UV OD L |