JAJSQ83F november 1998 – october 2020
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | TPS3705-xx | TPS3707-xx | ||||
SOIC | MSOP-PowerPAD | SOIC | MSOP-PowerPAD | |||
GND | 3 | 5 | 3 | 5 | — | Ground |
MR | 1 | 3 | 1 | 3 | I | Manual reset |
NC | — | — | 6 | 8 | — | No internal connection |
PFI | 4 | 6 | 4 | 6 | I | Power-fail comparator input |
PFO | 5 | 7 | 5 | 7 | O | Power-fail comparator output |
RESET | 7 | 1 | 7 | 1 | O | Active-low reset output |
RESET | — | — | 8 | 2 | O | Active-high reset output |
VDD | 2 | 4 | 2 | 4 | — | Supply voltage |
WDI | 6 | 8 | — | — | I | Watchdog timer input |
WDO | 8 | 2 | — | — | O | Watchdog timer output |