JAJSQ83F november 1998 – october 2020
PRODUCTION DATA
The TPS3705-xx devices have a watchdog timer that is periodically triggered by a positive or negative transition at WDI. When the supervising system fails to retrigger the watchdog circuit within the timeout interval,
tt(out) = 1.6 s,
WDO becomes active. This event also reinitializes the watchdog timer. Leaving WDI unconnected disables the watchdog.
The TPS3707-xx devices do not have the watchdog function, but include a high-level output RESET.