JAJSQ83F november 1998 – october 2020
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 2 | 6 | V | |
VI | Input voltage | 0 | VDD + 0.3 | V | |
VIH | High-level input voltage | 0.7 × VDD | V | ||
VIL | Low-level input voltage | 0.3 × VDD | V | ||
Δt/ΔV | Input transition rise and fall rate at MR or WDI | 100 | ns/V | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
TA | Operating free-air temperature for TPS3705-33 only | –40 | 125 | °C |