JAJST92A July 2017 – February 2024 TPS3710-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output rise time | VDD = 5V, 10mV
input overdrive, RP = 10kΩ, VO = (0.1 to 0.9) × VDD | 2.2 | µs | ||
tf | Output fall time | VDD = 5V, 10mV
input overdrive, RP = 10kΩ, VO = (0.1 to 0.9) × VDD | 0.22 | µs |