JAJSG40B November 2015 – December 2023 TPS3711
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored voltage | 24-V nominal, falling (VMON(UV)) threshold 10% nominal (21.6 V) | VMON(UV) = 21.8 V ±2.7% |
Output logic voltage | 3.3-V CMOS | 3.3-V CMOS |
Maximum current consumption | 30 µA | 24 µA |