JAJSRQ5A October 2023 – December 2023 TPS3762
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT |
---|---|
Voltage Threshold | Typical OV voltage threshold 30V. |
Maximum Input Power | Operate with power supply input up to 65V |
Output logic | Open-Drain |
SENSE delay | >100ms |
RESET delay | >300ms |
Output Features | Output latching and built-in self-test |