JAJSRQ5A October 2023 – December 2023 TPS3762
PRODUCTION DATA
This application is intended for the initial power stage in applications with 24 V SELV power rails. The TPS3762 utilizes high-voltage SENSE and VDD inputs to monitor a 24 V SELV power rail.
Figure 8-6 illustrates an example of how the TPS3762 is monitoring the rail voltage while being powered by it, as well.