JAJSKP3E August 2020 – August 2023 TPS38-Q1
PRODUCTION DATA
TPS38-Q1 has two channels with separate sense pins and reset pins that can be configured independently of each other. Channel 1 is available as Open-Drain and Push-Pull while channel 2 is only available as Open-Drain topology.
The available output logic configuration combinations are shown in Table Table 8-2.
DESCRIPTION | NOMENCLATURE | VALUE | |
---|---|---|---|
GPN | TPS38-Q1 (+ topology) | CHANNEL 1 | CHANNEL 2 |
Topology (OV
and UV only) both channels are either OV or UV
|
|||
TPS38A-Q1 | UV OD L | UV OD L | |
TPS38B-Q1 | UV PP L | UV OD L | |
TPS38D-Q1 | UV PP L | UV OD H | |
TPS38E-Q1 | UV PP H | UV OD H | |
TPS38F-Q1 | UV PP H | UV OD L | |
TPS38G-Q1 | UV OD H | UV OD H | |
TPS38H-Q1 | UV OD H | UV OD L | |
TPS38J-Q1 | OV OD L | OV OD L | |
TPS38M-Q1 | OV PP L | OV OD L | |
TPS38N-Q1 | OV PP L | OV OD H | |
TPS38O-Q1 | OV PP H | OV OD H | |
TPS38P-Q1 | OV PP H | OV OD L |