JAJSKP3E August 2020 – August 2023 TPS38-Q1
PRODUCTION DATA
Section 5 shows how to decode the function of the device based on its part number
Table 10-1 shows TPS38-Q1 possible voltage options per channel. Contact TI sales representatives or on TI's E2E forum for details and availability of other options; minimum order quantities apply.
100 mV STEPS | 400 mV STEPS | 500 mV STEPS | 1 V STEPS | ||||||
---|---|---|---|---|---|---|---|---|---|
NOMEN-CLATURE | VOLTAGE OPTIONS | NOMEN-CLATURE | VOLTAGE OPTIONS | NOMEN-CLATURE | VOLTAGE OPTIONS | NOMEN-CLATURE | VOLTAGE OPTIONS | NOMEN-CLATURE | VOLTAGE OPTIONS |
01 | 800 mV (divider bypass) | 70 | 7.0 V | A0 | 10.4 V | D0 | 20.5 V | F0 | 31.0 V |
27 | 2.7 V | 71 | 7.1 V | A1 | 10.8 V | D1 | 21.0 V | F1 | 32.0 V |
28 | 2.8 V | 72 | 7.2 V | A2 | 11.2 V | D2 | 21.5 V | F2 | 33.0 V |
29 | 2.9 V | 73 | 7.3 V | A3 | 11.6 V | D3 | 22.0 V | F3 | 34.0 V |
30 | 3.0 V | 74 | 7.4 V | A4 | 12.0 V | D4 | 22.5 V | F4 | 35.0 V |
31 | 3.1 V | 75 | 7.5 V | A5 | 12.4 V | D5 | 23.0 V | F5 | 36.0 V |
32 | 3.2 V | 76 | 7.6 V | A6 | 12.8 V | D6 | 23.5 V | ||
33 | 3.3 V | 77 | 7.7 V | A7 | 13.2 V | D7 | 24.0 V | ||
34 | 3.4 V | 78 | 7.8 V | A8 | 13.6 V | D8 | 24.5 V | ||
35 | 3.5 V | 79 | 7.9 V | A9 | 14.0 V | D9 | 25.0 V | ||
36 | 3.6 V | 80 | 8.0 V | B0 | 14.4 V | E0 | 25.5 V | ||
37 | 3.7 V | 81 | 8.1 V | B1 | 14.8 V | E1 | 26.0 V | ||
38 | 3.8 V | 82 | 8.2 V | B2 | 15.2 V | E2 | 26.5 V | ||
39 | 3.9 V | 83 | 8.3 V | B3 | 15.6 V | E3 | 27.0 V | ||
40 | 4.0 V | 84 | 8.4 V | B4 | 16.0 V | E4 | 27.5 V | ||
41 | 4.1 V | 85 | 8.5 V | B5 | 16.4 V | E5 | 28.0 V | ||
42 | 4.2 V | 86 | 8.6 V | B6 | 16.8 V | E6 | 28.5 V | ||
43 | 4.3 V | 87 | 8.7 V | B7 | 17.2 V | E7 | 29.0 V | ||
44 | 4.4 V | 88 | 8.8 V | B8 | 17.6 V | E8 | 29.5 V | ||
45 | 4.5 V | 89 | 8.9 V | B9 | 18.0 V | E9 | 30.0 V | ||
46 | 4.6 V | 90 | 9.0 V | C0 | 18.4 V | ||||
47 | 4.7 V | 91 | 9.1 V | C1 | 18.8 V | ||||
48 | 4.8 V | 92 | 9.2 V | C2 | 19.2 V | ||||
49 | 4.9 V | 93 | 9.3 V | C3 | 19.6 V | ||||
50 | 5.0 V | 94 | 9.4 V | C4 | 20.0 V | ||||
51 | 5.1 V | 95 | 9.5 V | ||||||
52 | 5.2 V | 96 | 9.6 V | ||||||
53 | 5.3 V | 97 | 9.7 V | ||||||
54 | 5.4 V | 98 | 9.8 V | ||||||
55 | 5.5 V | 99 | 9.9 V | ||||||
56 | 5.6 V | 00 | 10.0 V | ||||||
57 | 5.7 V | ||||||||
58 | 5.8 V | ||||||||
59 | 5.9 V | ||||||||
60 | 6.0 V | ||||||||
61 | 6.1 V | ||||||||
62 | 6.2 V | ||||||||
63 | 6.3 V | ||||||||
64 | 6.4 V | ||||||||
65 | 6.5 V | ||||||||
66 | 6.6 V | ||||||||
67 | 6.7 V | ||||||||
68 | 6.8 V | ||||||||
69 | 6.9 V |