JAJSKP3E August 2020 – August 2023 TPS38-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Common timing parameters | ||||||
tCTR | Reset release time delay (CTR1/MR, CTR2/MR) (2) |
VIT = 2.7 V to 36 V CCTR1 = CCTR2 = Open 20% Overdrive from Hysteresis |
100 | µs | ||
VIT = 800 mV CCTR1 = CCTR2 = Open 20% Overdrive from Hysteresis |
40 | µs | ||||
tCTS | Sense detect time delay (CTS1, CTS2) (3) |
VIT = 2.7 V to 36 V CCTS1 = CCTS2 = Open 20% Overdrive from VIT |
34 | 90 | µs | |
VIT = 800 mV CCTS1 = CCTS2 = Open 20% Overdrive from VIT |
8 | 17 | µs | |||
tSD | Startup Delay (4) | CCTR1/MR = CCTR2/MR = Open |
2 | ms |