JAJSKP3E August 2020 – August 2023 TPS38-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | ||||||
VDD | Supply Voltage | 2.7 | 65 | V | ||
UVLO (1) | Undervoltage Lockout | VDD Falling below VDD (MIN) | 2.7 | V | ||
VPOR | Power on Reset Voltage (2) RESET, Active Low (Open-Drain, Push-Pull ) |
VOL(MAX) = 300 mV IOUT (Sink) = 15 µA |
1.4 | V | ||
VPOR | Power on Reset Voltage (2) RESET, Active High (Push-Pull ) |
VOH(MIN) = 0.8 x VDD IOUT (Source) = 15 µA |
1.4 | V | ||
IDD | Supply current into VDD pin | VIT = 800 mV VDD (MIN) ≤ VDD ≤ VDD (MAX) |
1 | 2.6 | µA | |
VIT = 2.7 V to 36 V VDD (MIN) ≤ VDD ≤ VDD (MAX) |
1 | 2 | µA | |||
SENSE (Input) | ||||||
ISENSE | Input current (SENSE1, SENSE2) | VIT = 800 mV |
100 | nA | ||
ISENSE | Input current (SENSE1, SENSE2) | VIT < 10 V |
0.8 | µA | ||
ISENSE | Input current (SENSE1, SENSE2) | 10 V < VIT < 26 V |
1.2 | µA | ||
ISENSE | Input current (SENSE1, SENSE2) | VIT > 26 V |
2 | µA | ||
VITN | Input Threshold Negative (Undervoltage) |
VIT = 2.7 V to 36 V | -1.5 | 1.5 | % | |
VIT = 800 mV (3) | 0.792 | 0.800 | 0.808 | V | ||
VITP | Input Threshold Positive (Overvoltage) |
VIT = 2.7 V to 36 V | -1.5 | 1.5 | % | |
VIT = 800 mV (3) | 0.792 | 0.800 | 0.808 | V | ||
VHYS | Hysteresis Accuracy (4) | VIT = 0.8 V and 2.7 V to 36 V VHYS Range = 2% to 13% (1% step) |
-1.5 | 1.5 | % | |
VIT = 2.7 V to 8 V VHYS = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V (VITP - VHYS) ≥ 2.4 V, OV Only |
-1.5 | 1.5 | % | |||
RESET (Output) | ||||||
Ilkg(OD) | Open-Drain leakage (RESET1, RESET2) |
VRESET = 5.5 V VITN < VSENSE < VITP |
300 | nA | ||
VRESET = 65 V VITN < VSENSE < VITP |
300 | nA | ||||
VOL (5) | Low level output voltage | 2.7 V ≤ VDD ≤ 65 V IRESET = 5 mA |
300 | mV | ||
VOH_DO | High level output voltage dropout (VDD - VOH = VOH_DO) (Push-Pull only) |
2.7 V ≤ VDD ≤ 65 V IRESET = 500 uA |
100 | mV | ||
VOH (5) | High level output voltage (Push-Pull only) |
2.7 V ≤ VDD ≤ 65 V IRESET = 5 mA |
0.8VDD | V | ||
Capacitor Timing (CTS, CTR) | ||||||
RCTR | Internal resistance (CTR1 / MR , CTR2 / MR ) | 877 | 1000 | 1147 | Kohms | |
RCTS | Internal resistance (CTS1, CTS2) | 88 | 100 | 122 | Kohms | |
Manual Reset (MR) | ||||||
VMR_IH | CTR1 / MR and CTR2 / MR pin logic high input | VDD = 2.7 V | 2200 | mV | ||
VMR_IH | CTR1 / MR and CTR2 / MR pin logic high input | VDD = 65 V | 2500 | mV | ||
VMR_IL | CTR1 / MR and CTR2 / MR pin logic low input | VDD = 2.7 V | 1300 | mV | ||
VMR_IL | CTR1 / MR and CTR2 / MR pin logic low input | VDD = 65 V | 1300 | mV |