JAJSK33A April 2022 – September 2023 TPS38
PRODUCTION DATA
When the voltage on VDD is lower than the power on reset voltage (VPOR), the output signal is undefined and is not to be relied upon for proper device function.
Figure 8-2 assumes an external pull-up resistor is connected to the reset pin via VDD.
Figure 8-3 assumes an external pull-up resistor is connected to the reset pin via VDD.