JAJSK33A April 2022 – September 2023 TPS38
PRODUCTION DATA
Typical characteristics show the typical performance of the TPS38 device. Test conditions are TA = 25°C, RPU = 100 kΩ, CLoad = 50 pF, unless otherwise noted.
RESET = High, VIT = 2.7 V |
RESET = High, VIT = 0.8 V |
VDD = 2.7 V |
VDD = 2.7 V |
VDD = 2.7 V |
VDD = 2.7 V |
RESET = Low, VIT = 2.7 V |
RESET = Low, VIT = 0.8 V |
VDD = 65 V |
VDD = 65 V |
VDD = 65 V |
VDD = 65 V |