JAJSK33A April 2022 – September 2023 TPS38
PRODUCTION DATA
The TPS38 high voltage family integrates two voltage comparators, a precision reference voltage and trimmed resistor divider. This configuration optimizes device accuracy because all resistor tolerances are accounted for in the accuracy and performance specifications. Device also has built-in hysteresis that provides noise immunity and ensures stable operation.
Channels are independent of each other, meaning that SENSE1 and SENSE2 and respective outputs can be connected to different voltage rails.
Although not required in most cases, for noisy
applications good analog design practice is to
place a 1 nF to
10
nF bypass capacitor at the SENSEx inputs in order
to reduce sensitivity to transient voltages on the
monitored signal. SENSE1 and SENSE2 pins can be
connected directly to VDD pin.