JAJSKE7C December 2002 – December 2020
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Each device has a fixed=voltage monitoring threshold, and the device should be chosen based on the voltage being monitored. Refer to Section 5 to determine the VDD voltage threshold for each device. In this example, a 3.3V supply rail to a microcontroller will be monitored.