JAJSKE7C December 2002 – December 2020
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The VDD pin provides a terminal at which a system voltage can be monitored. If the voltage on this pin drops below VIT, RESET is asserted low. The comparator has a built-in hysteresis to ensure smooth RESET assertions and deassertions. Refer to Section 5 to determine the VDD voltage threshold for each device.