JAJSKE7C December 2002 – December 2020
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | VDD = 2.5 V to 6 V, IOH = −500 μA | VDD – 0.2 | V | ||||
VDD = 3.3 V, IOH = −2 μA | VDD – 0.4 | |||||||
VDD = 6 V, IOH = −4 mA | TA = −40°C to +25°C | VDD – 0.4 | ||||||
TA = 125°C | VDD – 0.5 | |||||||
VOL | Low-level output voltage | VDD = 2 V to 6 V, IOL = 500 μA | 0.3 | V | ||||
VDD = 3.3 V, IOL = 2 mA | 0.4 | |||||||
VDD = 6 V, IOL = 4 mA | 0.4 | |||||||
Power-up reset voltage(1) | VDD ≥ 1.1 V, IOL = 50 μA | 0.2 | V | |||||
VIT− | Negative-going input threshold voltage(2) | TPS3809J25-Q1 | TA = −40°C to +125°C | 2.20 | 2.25 | 2.30 | V | |
TPS3809L30-Q1 | 2.58 | 2.64 | 2.7 | |||||
TPS3809K33-Q1 | 2.87 | 2.93 | 2.99 | |||||
TPS3809I50-Q1 | TA = −40°C to +85°C | 4.45 | 4.55 | 4.65 | ||||
TA = −40°C to +125°C | 4.4 | 4.55 | 4.65 | |||||
Vhys | Hysteresis | TPS3809J25-Q1 | 30 | mV | ||||
TPS3809L30-Q1 | 35 | |||||||
TPS3809K33-Q1 | 40 | |||||||
TPS3809I50-Q1 | 60 | |||||||
IDD | Supply current | VDD = 2 V, Output unconnected | 9 | 15 | μA | |||
VDD = 6 V, Output unconnected | 20 | 30 | ||||||
Ci | Input capacitance | VI = 0 V to VDD | 5 | pF |