7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage |
VDD(2) |
|
7 |
V |
All other pins(2)(3) |
–0.3 |
7 |
V |
Maximum low output current, IOL |
|
5 |
mA |
Maximum high output current, IOH |
|
–5 |
mA |
Input clamp current, IIK (VI < 0 or VI > VDD) |
|
±10 |
mA |
Output clamp current, IOK (VO < 0 or VO > VDD) |
|
±10 |
mA |
Continuous total power dissipation |
See the Thermal Information table |
Operating temperature, TA |
–40 |
85 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to GND.
(3) If RESET or RESET are pulled above VDD, the internal ESD structure presents an effective 1.5-kΩ resistor between these pins, causing leakage current to flow into the RESET or RESET pin.