SLVS292F June 2000 – September 2019 TPS3836 , TPS3837 , TPS3838
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TPS3836 is a push-pull, active-low RESET output. The RESET output is logic high when inactive and logic low when active. This device does not require a pullup resistor.
TPS3837 is a push-pull, active-high RESET output. The RESET output is logic low when inactive and logic high when active. This device does not require a pullup resistor.
TPS3838 is an open-drain, active-low RESET output. The RESET output is logic high when inactive and logic low when active. This device does require a pullup resistor. Refer to Recommended Operating Conditions to determine the recommended value of the pullup resistor.
NOTE
The reset output is active when VDD is below VIT or MR is logic low. The reset output is inactive when VDD is above VIT plus VHYS and MR is logic high.