JAJSD46B January 2017 – September 2021 TPS3850-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS3850-Q1 features a window watchdog timer with an independent watchdog output ( WDO). The independent watchdog output provides the flexibility to flag a fault in the watchdog timing without performing an entire system reset. When RESET is not asserted (high), the WDO signal maintains normal operation. When asserted, WDO remains down for tRST. When the RESET signal is asserted (low), the WDO pin goes to a high-impedance state. When RESET is unasserted, the window watchdog timer resumes normal operation and WDO can be used again.