4 Revision History
Changes from Revision A (November 2016) to Revision B (September 2021)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- 「±15% 精度の WDT および RST 遅延」を削除Go
- Web サイトへのリンクを含むようにアプリケーションを更新Go
- 「SENSE ピンの」を追加Go
- Changed VESD values to ±4000 V and ±1000
VGo
- Changed ICWD min and max spec Go
- Changed VCWD min and max spec Go
- Added a footnote to for tINIT
Go
- Changed minimum and maximum specifications of 2nd, 5th, 6th, and 8th rows of tWDL parameter Go
- Changed minimum and maximum specifications of 2nd and last rows of tWDU parameter Go
- Added new section "Disabling the Watchdog Timer When Using the CRST
Capacitor"Go
- Changed 0.000381 to 0.000324 and 0.000438 in Equation 4 and Equation 5, respectivelyGo
- Changed minimum and maximum specifications in 100 pF and 1 nF rows of Reset Delay
Time for Common Ideal Capacitor Values
tableGo
- Changed minimum and maximum specifications for NC SETx 01 setting for both upper and lower watchdog boundaries, 10 kΩ to VDD SETx 00 and 01 settings for lower watchdog boundary, and 10 kΩ to VDD SETx 11 setting for both upper and lower watchdog boundaries in Factory-Programmed Watchdog Timing tableGo
- Changed minimum and maximum limits on tWDU and added explanation. Go
- Changed 0.000381 to 0.000324 in Equation 11Go
- Changed description of factory-programmed timing options and values of tWDL(max) and tWDU(min) in Setting the Watchdog Window sectionGo
- Changed 0.85 to 0.905 in Equation 14Go
- Changed Equation 17 and Equation 18 so that ISENSE is no longer in the denominatorGo
Changes from Revision * (October 2016) to Revision A (November 2016)
- Changed units in ISENSE parameter and footnote 1 in Electrical Characteristics table Go
- Added correct operation state to Figure 2 Go
- Changed Figure 3 so the SET pins do not bring the watchdog into the disabled state before going to the 1:2 ratioGo
- Changed Figure 11 so it no longer has VDD and VSENSE tied together Go
- Changed Figure 26 so it no longer goes through watchdog disabledGo
- Added correct operation state to Figure 27 Go
- Changed
RESET to
WDO in description of
WDO assertion in
WDO Functionality section Go