JAJSCO1A November 2016 – September 2021 TPS3851
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
GENERAL | ||||||
tINIT | CWD pin evaluation period (1) | 381 | µs | |||
Minimum MR, SET1 pin pulse duration | 1 | µs | ||||
Startup delay (2) | 300 | µs | ||||
RESET FUNCTION | ||||||
tRST | Reset timeout period | 170 | 200 | 230 | ms | |
tRST-DEL | VDD to RESET delay | VDD = VITN + VHYST + 2.5% | 35 | µs | ||
VDD = VITN – 2.5% | 17 | |||||
tMR-DEL | MR to RESET delay | 200 | ns | |||
WATCHDOG FUNCTION | ||||||
tWD | Watchdog timeout (3) | CWD = NC, SET1 = 0 (4) | Watchdog disabled | |||
CWD = NC, SET1 = 1 (4) | 1360 | 1600 | 1840 | ms | ||
CWD = 10 kΩ to VDD, SET1 = 0 (4) | Watchdog disabled | |||||
CWD = 10 kΩ to VDD, SET1 = 1 (4) | 170 | 200 | 230 | ms | ||
tWD-setup | Setup time required for device to respond to changes on WDI after being enabled | 150 | µs | |||
Minimum WDI pulse duration | 50 | ns | ||||
tWD-del | WDI to WDO delay | 50 | ns |