| VALUE | UNIT |
---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per
ANSI/ESDA/JEDEC JS-001 (1) | ±4000 | V |
Charged-device model (CDM),
per JEDEC specification JESD22-C101 (2) | ±1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.