JAJS132D July 2005 – June 2019 TPS40190
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB | Feedback voltage range | 0°C ≤ TJ ≤ 85°C | 585 | 591 | 597 | mV |
-40°C ≤ TJ ≤ 85°C | 582 | 591 | 597 | |||
INPUT SUPPLY | ||||||
VVDD | Input voltage range | 4.5 | 15.0 | V | ||
IVDD | Operating current | VENABLE = 2.5 V, Outputs switching | 2.5 | mA | ||
VENABLE = 0.6 V | 20 | μA | ||||
ON BOARD REGULATOR | ||||||
V5VBP | Output voltage | VVDD > 6 V, I5VBP ≤ 10 mA | 5.1 | 5.3 | 5.5 | V |
VDO | Regulator dropout voltage | VVDD - VBP5 , VVDD = 5 V, IBP5 ≤ 25 mA | 270 | 400 | mV | |
ISC | Regulator current limit threshold | 40 | mA | |||
IBP5 | Average current(2) | 40 | ||||
OSCILLATOR | ||||||
fSW | Switching frequency | 240 | 300 | 360 | kHz | |
VRMP | Ramp amplitude(1) | 0.75 | V | |||
VVALLEY | Valley voltage(1) | 0.5 | V | |||
PWM | ||||||
DMAX | Maximum duty cycle(1) | 85% | ||||
tON(min) | Minimum controlled pulse(1) | 130 | ns | |||
tDEAD | Output driver dead time | HDRV off to LDRV on | 50 | ns | ||
LDRV off to HDRV on | 25 | |||||
SOFT-START | ||||||
tSS | Soft-start time | 3.0 | 4.7 | 7.0 | ms | |
tSSDLY | Soft-start delay time(3) | 6 | ms | |||
tREG | Time to regulation | 10.5 | ms | |||
ERROR AMPLIFIER | ||||||
GBWP | Gain bandwidth product(1) | 5 | MHz | |||
AOL | DC gain(1) | 60 | dB | |||
IIB | Input bias current (current out of FB pin) | 100 | 0 | nA | ||
IEAOP | Output source current | VFB = 0 V | 1 | mA | ||
IEAOM | Output sink current | VFB = 2 V | 1 | mA | ||
SHORT CIRCUIT PROTECTION | ||||||
tPSS(min) | Minimum pulse during short circuit(1) | 250 | ns | |||
tBLNK | Blanking time(1) | 100 | 140 | 180 | ns | |
tOFF | Off-time between restart attempts | 25 | 95 | ms | ||
VILIM | Short circuit comparator threshold voltage | RCOMP(GND) = OPEN, TJ = 25°C | 256 | 320 | 384 | mV |
RCOMP(GND) = 4 kΩ, TJ = 25°C | 128 | 160 | 192 | |||
RCOMP(GND) = 12 kΩ, TJ = 25°C | 368 | 460 | 552 | |||
OUTPUT DRIVERS | ||||||
RHDHI | High-side driver pull-up resistance | VBOOT - VSW = 4.5 V, IHDRV = -100 mA | 3 | 6 | Ω | |
RHDLO | High-side driver pull-down resistance | VBOOT - VSW = 4.5 V, IHDRV = 100 mA | 1.5 | 3 | Ω | |
RLDHI | Low-side driver pull-up resistance | ILDRV = -100 mA | 2.5 | 5 | Ω | |
RLDLO | Low-side driver pull-down resistance | ILDRV = 100 mA | 0.8 | 1.5 | Ω | |
tHRISE | High-side driver rise time(1) | CLOAD = 1 nF | 15 | 35 | ns | |
tHFALL | High-side driver fall time(1) | CLOAD = 1 nF | 10 | 25 | ns | |
tLRISE | Low-side driver rise time(1) | CLOAD = 1 nF | 15 | 35 | ns | |
tLFALL | Low-side driver fall time(1) | CLOAD = 1 nF | 10 | 25 | ns | |
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VUVLO | Turn-on voltage | 4.1 | 4.25 | 4.4 | V | |
UVLOHYST | Hysteresis | 270 | 320 | 370 | mV | |
SHUTDOWN | ||||||
VIH | High-level input voltage | ENABLE | 2.8 | V | ||
VIL | Low-level input votlage | ENABLE | 0.6 | V | ||
BOOT DIODE | ||||||
VDFWD | Bootstrap diode forward voltage | IBOOT = 5 mA | 0.6 | 0.8 | 1.2 | V |