JAJSOU2 December 2024 TPS4813-Q1
PRODUCTION DATA
The device transitions from shutdown to low power mode when EN/UVLO is driven high ( >V(ENR)) and LPM is driven low for >500µs simultaneously.
The device can also transition from active mode to low power mode when LPM is pulled low. When entering from active mode to low power mode, LPM and INP signal sequencing consideration can be followed as per Figure 7-15. Pulling INP low before LPM results in main FET (G1 gate drive) turning OFF which can cause output voltage droop momentarily before bypass FET (G2 gate drive) turns ON. Pulling INP low after at least 10µs of LPM is pulled low makes a seamless transition from active to low power mode without any output voltage dip.
In this mode, charge pump and gate drivers are enabled. The main FET (G1 gate drive) is OFF and bypass FET (G2 gate drive) is turned ON and WAKE pin asserts high in this state. TPS48130-Q1 consumes low IQ of 35µA (typical) in low power mode.
The device transitions from low power mode to active mode when:
After load current exceeds load wakeup threshold (ILWU), the device automatically turns OFF the bypass FET (G2 gate drive) and turns ON main FET (G1 gate drive) and WAKE asserts low indicating the exit from the low power mode.
The device waits for external LPM signal to go high to transition into Active mode.
Protections available in low power mode are: