JAJSEZ2B December 2015 – March 2018 TPS4H000-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(on) | Delay time, VOUTx 10% after VINx↑ (See Figure 1.) | VVS = 13.5 V, VDIAG_EN = 5 V, IOUTx = 0.1 A, IN rising edge to 10% of VOUTx | 10 | 30 | 60 | µs |
td(off) | Delay time, VOUTx 90% after VINx↓ (See Figure 1.) | VVS = 13.5 V, VDIAG_EN = 5 V, IOUTx = 0.1 A, IN falling edge to 90% of VOUTx | 10 | 30 | 60 | µs |
dV/dt(on) | Turnon slew rate | VVS = 13.5 V, VDIAG_EN = 5 V, IOUTx = 0.1 A, VOUTx from 10% to 90% | 0.1 | 0.25 | 0.5 | V/µs |
dV/dt(off) | Turnoff slew rate | VVS = 13.5 V, VDIAG_EN = 5 V, IOUTx = 0.1 A, VOUTx from 90% to 10% | 0.3 | 0.5 | 0.9 | V/µs |
td(match) | td(rise) – td(fall) (See Figure 1.) | VVS = 13.5 V, IL = 0.1 A. td, rise is the IN rising edge to VOUTx = 90%.
td(fall) is the IN falling edge to VOUTx = 10%. |
–60 | 60 | µs | |
CURRENT-SENSE CHARACTERISTICS (See Figure 2.) | ||||||
tCS(off1) | CS settling time from DIAG_EN disabled(1) | VVS = 13.5 V, VINx = 5 V, IOUTx = 0.1 A. current limit = 0.5 A. DIAG_EN falling edge to 10% of VCS. | 20 | µs | ||
tCS(on1) | CS settling time from DIAG_EN enabled(1) | VVS = 13.5 V, VINx = 5 V, IOUTx = 0.1 A. current limit is 0.5 A. DIAG_EN rising edge to 90% of VCS. | 20 | µs | ||
tCS(off2) | CS settling time from IN falling edge | VVS = 13.5 V, VDIAG_EN = 5 V, IOUTx = 0.1 A. current limit = 0.5 A. IN falling edge to 10% of VCS | 70 | µs | ||
tCS(on2) | CS settling time from IN rising edge | VVS = 13.5 V, VDIAG_EN = 5 V, IOUTx = 0.1 A. current limit = 0.5 A. IN rising edge to 90% of VCS | 40 | 120 | µs | |
tSEL | Multi-sense transition delay from channel to channel | VDIAG_EN = 5 V, current sense output delay when multi-sense pin SEL transitions from channel to channel | 50 | µs |