JAJSEZ2B December 2015 – March 2018 TPS4H000-Q1
PRODUCTION DATA.
For version B, SEL is used to multiplex the shared current-sense function between the two channels. See Table 1 for more details.
DIAG_EN | INx | SEH | SEL | CS ACTIVATED CHANNEL | CS, FAULT, STx | PROTECTIONS AND DIAGNOSTICS |
---|---|---|---|---|---|---|
L | H | — | — | — | High impedance | Diagnostics disabled, full protection |
L | Diagnostics disabled, no protection | |||||
H | — | 0 | 0 | Channel 1 | See Table 2 | See Table 2 |
0 | 1 | Channel 2 | ||||
1 | 0 | Channel 3 | ||||
1 | 1 | Channel 4 |