JAJSEZ2B December 2015 – March 2018 TPS4H000-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
VERSION A | VERSION B | |||
CL | 9 | 9 | O | Adjustable current limit. Connect to device GND if external current limit is not used. |
CS | — | 8 | O | Current-sense output |
DIAG_EN | 11 | 11 | I | Enable-disable pin for diagnostics; internal pulldown |
FAULT | — | 7 | O | Global fault report with open-drain structure, ORed logic for quad-channel fault conditions |
GND | 10 | 10 | — | Ground pin |
IN1 | 1 | 1 | I | Input control for channel 1 activation; internal pulldown |
IN2 | 2 | 2 | I | Input control for channel 2 activation; internal pulldown |
IN3 | 3 | 3 | I | Input control for channel 3 activation; internal pulldown |
IN4 | 4 | 4 | I | Input control for channel 4 activation; internal pulldown |
NC | 13, 14 | 13, 14 | — | No internal connection |
ST1 | 5 | — | O | Open-drain diagnostic status output for channel 1 |
ST2 | 6 | — | O | Open-drain diagnostic status output for channel 2 |
ST3 | 7 | — | O | Open-drain diagnostic status output for channel 3 |
ST4 | 8 | — | O | Open-drain diagnostic status output for channel 4 |
SEH | — | 5 | I | CS channel-selection bit; internal pulldown |
SEL | — | 6 | I | CS channel-selection bit; internal pulldown |
THER | 12 | 12 | I | Thermal shutdown behavior control, latch off or auto-retry; internal pulldown |
OUT1 | 20 | 20 | O | Output of the channel 1 high side-switch, connected to the load |
OUT2 | 19 | 19 | O | Output of the channel 2 high side-switch, connected to the load |
OUT3 | 16 | 16 | O | Output of the channel 3 high side-switch, connected to the load |
OUT4 | 15 | 15 | O | Output of the channel 4 high side-switch, connected to the load |
VS | 17, 18 | 17, 18 | I | Power supply |
Thermal pad | — | — | — | Connect to device GND or leave floating |