JAJS123J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In D−CAP™ mode configuration, the COMP pin is connect to V5IN. The VDDQSET pin is connect to a resistor divider to set VDDQ voltage at 1.5 V. In this design, the RDS(on) of low side switch is used for current sense, therefore the CS pin connected to V5IN via a resistor. The MODE pin is connected to VDDQ to select tracking discharge mode.