JAJS123J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NAME | NO. | I/O | DESCRIPTION | |
---|---|---|---|---|
PWP | RGE | |||
COMP | 8 | 6 | I/O | Output of the transconductance amplifier for phase compensation. Connect to V5IN pin to disable gM amplifier and use D-CAP mode. |
CS | 15 | 16 | I/O | Current sense comparator input (-) for resistor current sense scheme. Or overcurrent trip voltage setting input for RDS(on) current sense scheme if connected to V5IN (PWP), V5FILT (RGE) through the voltage setting resistor. |
DRVH | 19 | 21 | O | Switching (high-side) MOSFET gate-drive output. |
DRVL | 17 | 19 | O | Rectifying (low-side) MOSFET gate-drive output. |
GND | 5 | 3 | - | Signal ground. Connect to negative terminal of the VTT LDO output capacitor. |
CS_GND | - | 17 | – | Current sense comparator input (+) and ground for powergood circuit. |
LL | 18 | 20 | I/O | Switching (high-side) MOSFET gate driver return. Current sense comparator input (-) for RDS(on) current sense. |
MODE | 6 | 4 | I | Discharge mode setting pin. See VDDQ and VTT Discharge Control section. |
NC | – | 7 | – | No connect. |
– | 12 | – | ||
PGND | 16 | 18 | – | Ground for rectifying (low-side) MOSFET gate driver (PWP, RGE). Also current sense comparator input(+) and ground for powergood circuit (PWP). |
PGOOD | 13 | 13 | O | Powergood signal open drain output, In HIGH state when VDDQ output voltage is within the target range. |
S3 | 11 | 10 | I | S3 signal input. |
S5 | 12 | 11 | I | S5 signal input. |
V5IN | 14 | 15 | I | 5-V power supply input for internal circuits (PWP) and MOSFET gate drivers (PWP, RGE). |
V5FILT | – | 14 | I | Filtered 5-V power supply input for internal circuits. Connect R-C network from V5IN to V5FILT. |
VBST | 20 | 22 | I/O | Switching (high-side) MOSFET driver bootstrap voltage input. |
VDDQSET | 10 | 9 | I | VDDQ output voltage setting pin. See VDDQ Output Voltage Selection section. |
VDDQSNS | 9 | 8 | I/O | VDDQ reference input for VTT and VTTREF. Power supply for the VTTREF. Discharge current sinking terminal for VDDQ Non-tracking discharge. Output voltage feedback input for VDDQ output if VDDQSET pin is connected to V5IN or GND. |
VLDOIN | 1 | 23 | I | Power supply for the VTT LDO. |
VTT | 2 | 24 | O | Power output for the VTT LDO. |
VTTGND | 3 | 1 | - | Power ground output for the VTT LDO. |
VTTREF | 7 | 5 | O | VTTREF buffered reference output. |
VTTSNS | 4 | 2 | I | Voltage sense input for the VTT LDO. Connect to plus terminal of the VTT LDO output capacitor. |