SLVS631C December 2005 – May 2015 TPS51117
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The devices are designed to operate at 5 V (4.5 V to 5.5 V) supply from another regulator such as the Limit TPS51120 or TPS51020. The conversion input can be either VBAT or a 5-V rail, ranging from 1.8 V to 28 V. In order to reject high-frequency noise and also secure safe start-up of the internal reference circuit, apply 1 μF of MLCC closely at the V5FILT pin with a 300-Ω resistor to create a LPF between 5-V supply and the pin.