JAJSCA8 June 2016 TPS51200-EP
PRODUCTION DATA.
The TPS51200-EP device is designed to operate from an input bias voltage from 2.375 V to 3.5 V, with LDO input from 1.1 V to 3.5 V. Refer to Figure 17 and Figure 18 for recommended power-up sequence. Maintain an EN voltage equal or lower than VVIN at all times. VLDOIN can ramp up earlier than VIN if the sequence in Figure 17 and Figure 18 cannot be used. The input supplies should be well regulated. VLDOIN decoupling capacitance
of 2 × 10 µF is recommended, and VIN decoupling capacitance of 1 × 4.7 µF is recommended.