JAJSOS5 august 2023 TPS51386
PRODUCTION DATA
After selecting the inductor the output capacitor must be optimized. In D-CAP3 control mode, the regulator reacts within one cycle to the change in the duty cycle so the good transient performance can be achieved without needing large amounts of output capacitance. Table 8-2 lists the recommended output capacitance range.
Ceramic capacitors have very low ESR, otherwise the maximum ESR of the capacitor must be less than VOUT(ripple)/IOUT(ripple)
VOUT (V) | RLOWER (Kohm) | RUPPER (Kohm) | Fsw (kHz) | Typical LOUT (µH) | COUT(Range) (µF) | CFF(Range) (pF) |
---|---|---|---|---|---|---|
1 | 30 | 20 | 600 | 0.68/0.82 | 44-500 | - |
1.8 | 20 | 40 | 600 | 1.0/1.2 | 44-500 | 0-100 |
3.3 | 20 | 90 | 600 | 1.5/2.2 | 44-500 | 0-100 |
5 | 20 | 147 | 600 | 1.5/2.2 | 44-500 | 0-100 |