JAJSOS5 august 2023 TPS51386
PRODUCTION DATA
The TPS51386 are intended to be powered by a well regulated DC voltage. The input voltage range is 4.5 V to 24 V. TPS51386 are buck converters. The input supply voltage must be greater than the desired output voltage for proper operation. Input supply current must be appropriate for the desired output current. If the input voltage supply is located far from the TPS51386 circuit, TI recommends some additional input bulk capacitance. Typical values are 100 µF to 470 µF.