JAJSOS5 august 2023 TPS51386
PRODUCTION DATA
The TPS51386 is an 8-A, integrated FET, synchronous buck converter which operates from 4.5-V to 24-V input voltage (VIN), and the output is from 0.6 V to 5.5 V. The proprietary D-CAP3 control mode enables low external component count, ease of design, optimization of the power design for cost, size and efficiency.
The key feature of the TPS51386 is the ULQ™ (Ultra Low Quiescent) extended battery life feature to enable low-bias current DC/DC converter. The ULQ extended battery life feature is extremely beneficial for long battery life in low power operation.
The device employs D-CAP3 control mode control that provides fast transient response with no external compensation components and an accurate feedback voltage. The control topology provides seamless transition between CCM operating mode at higher load condition and DCM operation at lighter load condition. Eco-mode allows the TPS51386 to maintain high efficiency at light load. OOA (Out-of-Audio™) mode makes switching frequency above audible frequency larger than 25 kHz, even there is no loading at output side.
The TPS51386 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.