VDD INPUT SUPPLY |
ICC |
Supply current (operating) |
VSKIP = VVDD or VSKIP = 0 V, PWM = High |
|
160 |
600 |
µA |
VSKIP = VVDD or VSKIP = 0 V, PWM = Low |
|
250 |
|
VSKIP = VVDD or VSKIP = 0 V, PWM = Float |
|
130 |
|
VSKIP = Float |
|
8 |
|
VDD UNDERVOLTAGE LOCKOUT (UVLO) |
VUVLO |
UVLO threshold |
Rising threshold |
|
|
4.15 |
V |
Falling threshold |
3.7 |
|
|
VUVHYS |
UVLO hysteresis |
|
|
0.2 |
|
V |
PWM AND SKIP I/O SPECIFICATIONS |
RI |
Input impedance |
Pullup to VDD |
|
1.7 |
|
MΩ |
Pulldown (to GND) |
|
800 |
|
kΩ |
VIL |
Low-level input voltage |
|
|
|
0.6 |
V |
VIH |
High-level input voltage |
2.65 |
|
|
VIHH |
Hysteresis |
|
0.2 |
|
VTS |
Tri-state voltage |
1.3 |
|
2.0 |
tTHOLD(off1) |
Tri-state activation time (falling) PWM |
|
|
60 |
|
ns |
tTHOLD(off2) |
Tri-state activation time (rising) PWM |
|
60 |
|
tTSKF |
Tri-state activation time (falling) SKIP |
|
|
1 |
|
µs |
tTSKR |
Tri-state activation time (rising) SKIP |
|
1 |
|
t3RD(PWM) |
Tri-state exit time PWM |
|
|
|
100 |
ns |
t3RD(SKIP) |
Tri-state exit time SKIP |
|
|
50 |
µs |
HIGH-SIDE GATE DRIVER (DRVH) |
tR(DRVH) |
Rise time |
DRVH rising, CDRVH = 3.3 nF; 20% to 80% |
|
30 |
|
ns |
tRPD(DRVH) |
Rise time propogation delay |
CDRVH = 3.3 nF |
|
40 |
|
ns |
RSRC |
Source resistance |
Source resistance, (VBST– VSW) = 5 V, high state, (VBST – VDRVH) = 0.1 V |
|
4 |
8 |
Ω |
tF(DRVH) |
Fall time |
DRVH falling, CDRVH = 3.3 nF |
|
8 |
|
ns |
tFPD(DRVH) |
Fall-time propagation delay |
CDRVH = 3.3 nF |
|
25 |
|
ns |
RSNK |
Sink resistance |
Sink resistance, (VBST – VSW) forced to 5 V, low state (VDRVH – VSW) = 0.1 V |
|
0.5 |
1.6 |
Ω |
RDRVH |
DRVH to SW resistance(1) |
|
|
100 |
|
kΩ |
LOW-SIDE GATE DRIVER (DRVL) |
tR(DRVL) |
Rise time |
DRVL rising, CDRVL = 3.3 nF; 20% to 80% |
|
15 |
|
ns |
tRPD(DRVL) |
Rise time propagation delay |
CDRVL = 3.3 nF |
|
35 |
|
ns |
RSRC |
Source resistance |
Source resistance, (VVDD–GND) = 5 V, high state, (VVDD – VDRVL) = 0.1 V |
|
1.5 |
3 |
Ω |
tF(DRVL) |
Fall time |
DRVL falling, CDRVL = 3.3 nF |
|
10 |
|
ns |
tFPD(DRVL) |
Fall-time propagation delay |
CDRVL= 3.3 nF |
|
15 |
|
ns |
RSNK |
Sink resistance |
Sink resistance, (VVDD– GND) = 5 V, low state, (VDRVL – GND) = 0.1 V |
|
0.4 |
1.6 |
Ω |
RDRVL |
DRVL to GND resistance(1) |
|
|
100 |
|
kΩ |
GATE DRIVER DEAD-TIME |
tR(DT) |
Rising edge |
|
0 |
20 |
35 |
ns |
tF(DT) |
Falling edge |
|
0 |
10 |
25 |
ns |
ZERO CROSSING COMPARATOR |
VZX |
Zero crossing offset |
SW voltage rising |
–2.25 |
0 |
2.00 |
mV |
BOOTSTRAP SWITCH |
|
VFBST |
Forward voltage |
IF = 10 mA |
|
120 |
240 |
mV |
IRLEAK |
Reverse leakage |
(VBST – VVDD) = 25 V |
|
|
2 |
µA |
RDS(on) |
On-resistance |
|
|
12 |
24 |
Ω |