SLUSBA6B December 2012 – October 2015 TPS51604
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD | –0.3 | 6 | V |
PWM, SKIP | –0.3 | 6 | ||
Output voltage | BST | –0.3 | 35 | V |
BST (transient <20 ns) | –0.3 | 38 | ||
BST to SW; DRVH to SW | –0.3 | 6 | ||
SW | –2 | 30 | ||
DRVH, SW (transient <20 ns) | –5 | 38 | ||
DRVL | –0.3 | 6 | ||
Ground pins | GND to PAD | –0.3 | 0.3 | V |
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature range, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged device model (CDM), per AEC Q100-011 | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VDD | 4.5 | 5 | 5.5 | V |
PWM, SKIP | –0.1 | 5.5 | |||
Output voltage | BST | –0.1 | 34 | V | |
BST to SW; DRVH to SW | –0.1 | 5.5 | |||
SW | –1 | 28 | |||
DRVL | –0.1 | 5.5 | |||
Ground pins | GND to PAD | –0.1 | 0.1 | V | |
Operating junction temperature, TJ | –40 | 105 | °C |
THERMAL METRIC(1) | TPS51604 | UNIT | |
---|---|---|---|
WSON (DSG) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 63.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 74.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 34.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 11.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD INPUT SUPPLY | ||||||
ICC | Supply current (operating) | VSKIP = VVDD or VSKIP = 0 V, PWM = High |
160 | 600 | µA | |
VSKIP = VVDD or VSKIP = 0 V, PWM = Low |
250 | |||||
VSKIP = VVDD or VSKIP = 0 V, PWM = Float |
130 | |||||
VSKIP = Float | 8 | |||||
VDD UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VUVLO | UVLO threshold | Rising threshold | 4.15 | V | ||
Falling threshold | 3.7 | |||||
VUVHYS | UVLO hysteresis | 0.2 | V | |||
PWM AND SKIP I/O SPECIFICATIONS | ||||||
RI | Input impedance | Pullup to VDD | 1.7 | MΩ | ||
Pulldown (to GND) | 800 | kΩ | ||||
VIL | Low-level input voltage | 0.6 | V | |||
VIH | High-level input voltage | 2.65 | V | |||
VIHH | Hysteresis | 0.2 | V | |||
VTS | Tri-state voltage | 1.3 | 2.0 | V | ||
tTHOLD(off1) | Tri-state activation time (falling) PWM | 60 | ns | |||
tTHOLD(off2) | Tri-state activation time (rising) PWM | 60 | ns | |||
tTSKF | Tri-state activation time (falling) SKIP | 1 | µs | |||
tTSKR | Tri-state activation time (rising) SKIP | 1 | µs | |||
t3RD(PWM) | Tri-state exit time PWM | 100 | ns | |||
t3RD(SKIP) | Tri-state exit time SKIP | 50 | µs | |||
HIGH-SIDE GATE DRIVER (DRVH) | ||||||
tR(DRVH) | Rise time | DRVH rising, CDRVH = 3.3 nF; 20% to 80% | 30 | ns | ||
tRPD(DRVH) | Rise time propogation delay | CDRVH = 3.3 nF | 40 | ns | ||
RSRC | Source resistance | Source resistance, (VBST– VSW) = 5 V, high state, (VBST – VDRVH) = 0.1 V |
4 | 8 | Ω | |
tF(DRVH) | Fall time | DRVH falling, CDRVH = 3.3 nF | 8 | ns | ||
tFPD(DRVH) | Fall-time propagation delay | CDRVH = 3.3 nF | 25 | ns | ||
RSNK | Sink resistance | Sink resistance, (VBST – VSW) forced to 5 V, low state (VDRVH – VSW) = 0.1 V |
0.5 | 1.6 | Ω | |
RDRVH | DRVH to SW resistance(1) | 100 | kΩ | |||
LOW-SIDE GATE DRIVER (DRVL) | ||||||
tR(DRVL) | Rise time | DRVL rising, CDRVL = 3.3 nF; 20% to 80% | 15 | ns | ||
tRPD(DRVL) | Rise time propagation delay | CDRVL = 3.3 nF | 35 | ns | ||
RSRC | Source resistance | Source resistance, (VVDD–GND) = 5 V, high state, (VVDD – VDRVL) = 0.1 V |
1.5 | 3 | Ω | |
tF(DRVL) | Fall time | DRVL falling, CDRVL = 3.3 nF | 10 | ns | ||
tFPD(DRVL) | Fall-time propagation delay | CDRVL= 3.3 nF | 15 | ns | ||
RSNK | Sink resistance | Sink resistance, (VVDD– GND) = 5 V, low state, (VDRVL – GND) = 0.1 V |
0.4 | 1.6 | Ω | |
RDRVL | DRVL to GND resistance(1) | 100 | kΩ | |||
GATE DRIVER DEAD-TIME | ||||||
tR(DT) | Rising edge | 0 | 20 | 35 | ns | |
tF(DT) | Falling edge | 0 | 10 | 25 | ns | |
ZERO CROSSING COMPARATOR | ||||||
VZX | Zero crossing offset | SW voltage rising | –2.25 | 0 | 2.00 | mV |
BOOTSTRAP SWITCH | ||||||
VFBST | Forward voltage | IF = 10 mA | 120 | 240 | mV | |
IRLEAK | Reverse leakage | (VBST – VVDD) = 25 V | 2 | µA | ||
RDS(on) | On-resistance | 12 | 24 | Ω |
VIN = 8 V | ||
VIN = 20 V | ||
FCCM | VOUT = 1.8 V |
VIN = 7.4 V | fSW = 800 kHz |
Skip Mode | VOUT = 1.8 V |
VIN = 7.4 V | fSW = 800 kHz |