JAJS529A December   2010  – October 2016 TPS53310

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Power Good
      3. 7.3.3 Undervoltage Lockout (UVLO) Function
      4. 7.3.4 Overcurrent Protection
      5. 7.3.5 Overvoltage Protection
      6. 7.3.6 Undervoltage Protection
      7. 7.3.7 Overtemperature Protection
      8. 7.3.8 Output Discharge
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation Mode
      2. 7.4.2 Eco-mode™ Light-Load Operation
      3. 7.4.3 Forced Continuous Conduction Mode (FCCM)
    5. 7.5 Programming
      1. 7.5.1 Master/Slave Operation and Synchronization
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Determine the Value of R1 and R2
        2. 8.2.2.2 Choose the Inductor
        3. 8.2.2.3 Choose the Output Capacitor(s)
        4. 8.2.2.4 Choose the Input Capacitor
        5. 8.2.2.5 Compensation Design
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントのサポート
      1. 11.1.1 関連資料
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPS53310 device is a high-efficiency synchronous-buck converter. The device suits low output voltage point-of-load applications with 3-A or lower output current in computing and similar digital consumer applications.

Typical Application

This design example describes a voltage-mode, 3-A synchronous buck converter with integrated MOSFETs. The device provides a fixed 1.5-V output at up to 3 A from a 3.3-V input bus.

TPS53310 v10212_lusa68.gif Figure 13. Typical 3.3-V Input Application Circuit Diagram

Design Requirements

Table 2 lists the design specifications for the typical 3.3-V input example application.

Table 2. TPS53310 Design Example Specifications

PARAMETER CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
Input voltage, VIN VIN 2.9 3.3 6 V
Input current VIN = 3.3 V, 1.5 V/3 A 2.82 A
No load input current VIN = 3.3 V, 1.5 V/0 A 40 mA
OUTPUT CHARACTERISTICS
Output voltage, VO 1.485 1.5 1.515 V
Output voltage regulation Line regulation 0.1%
Load regulation 1%
Output voltage ripple VIN = 3.3 V, 1.5 V/0 A to 3 A 20 mVpp
Output load current 0 3 A
Output overcurrent 4.5 A
SYSTEMS CHARACTERISTICS
Switching frequency Fixed 1.1 MHz
1.5-V full-load efficiency VIN = 3.3 V, 1.5 V/3 A 88.82%
VIN = 5 V, 1.5 V/3 A 89.5%
Operating temperature 25 °C

Detailed Design Procedure

Determine the Value of R1 and R2

The output voltage is programmed by the voltage-divider resistor, R1 and R2 shown in Figure 13. R1 is connected between the FB pin and the output, and R2 is connected between the FB pin and GND. The recommended value for R1 is from 1 kΩ to 5 kΩ. Determine R2 using equation in Equation 1.

Equation 1. TPS53310 q_r2_lusa41.gif

Choose the Inductor

The inductance value must be determined to give the ripple current of approximately 20% to 40% of maximum output current. The inductor ripple current is determined by Equation 2:

Equation 2. TPS53310 q_ilripple_lusa41.gif

The inductor also requires low DCR to achieve good efficiency, as well as enough room above peak inductor current before saturation.

Choose the Output Capacitor(s)

The output capacitor selection is determined by output ripple and transient requirement. When operating in CCM, the output ripple has three components:

Equation 3. TPS53310 vripple_lusa41.gif
Equation 4. TPS53310 vripplec_lusa41.gif
Equation 5. TPS53310 vrippleesr_lusa41.gif
Equation 6. TPS53310 vrippleesl_lusa41.gif

When ceramic output capacitors are used, the ESL component is usually negligible. In the case when multiple output capacitors are used, ESR and ESL must be the equivalent of ESR and ESL of all the output capacitor in parallel.

When operating in DCM, the output ripple is dominated by the component determined by capacitance. It also varies with load current and can be expressed as shown in Equation 7.

Equation 7. TPS53310 vrippledcm_lusa41.gif

where

  • α is the DCM on-time coefficient and can be expressed in Equation 8 (typical value 1.25)
Equation 8. TPS53310 q_alpha_lusa41.gif
TPS53310 v10055_lusa41.gif Figure 14. DCM VOUT Ripple Calculation

Choose the Input Capacitor

The selection of input capacitor must be determined by the ripple current requirement. The ripple current generated by the converter must be absorbed by the input capacitors as well as the input source. The RMS ripple current from the converter can be expressed in Equation 9.

Equation 9. TPS53310 q_iinripple_lusa41.gif

where

  • D is the duty cycle and can be expressed as shown in Equation 10.
Equation 10. TPS53310 q_d_lusa41.gif

To minimize the ripple current drawn from the input source, sufficient input decoupling capacitors must be placed close to the device. The ceramic capacitor is recommended because it provides low ESR and low ESL. The input voltage ripple can be calculated as shown in Equation 11 when the total input capacitance is determined.

Equation 11. TPS53310 q_vinvripple_lusa41.gif

Compensation Design

The TPS53310 uses voltage mode control. To effectively compensate the power stage and ensure fast transient response, Type III compensation is typically used.

The control to output transfer function can be described in Equation 12.

Equation 12. TPS53310 q_gco_lusa41.gif

The output L-C filter introduces a double pole which can be calculated as shown in Equation 13.

Equation 13. TPS53310 q_fdp_lusa41.gif

The ESR zero can be calculated as shown in Equation 14.

Equation 14. TPS53310 q_fesr_lusa41.gif

Figure 15 and Figure 16 show the configuration of Type III compensation and typical pole and zero locations. Equation 16 through Equation 20 describe the compensator transfer function and poles and zeros of the Type III network.

TPS53310 v10058_lusa41.gif Figure 15. Type III Compensation Network
Configuration Schematic
TPS53310 v10057_lusa41.gif Figure 16. Type III Compensation Gain Plot
and Zero/Pole Placement
Equation 15. TPS53310 q_gea_lusa41.gif
Equation 16. TPS53310 q_fz1_lusa41.gif
Equation 17. TPS53310 q_fz2_lusa41.gif
Equation 18. TPS53310 q_fp1_lusa41.gif
Equation 19. TPS53310 q_fp2_lusa41.gif
Equation 20. TPS53310 q_fp3_lusa41.gif

The two zeros can be placed near the double pole frequency to cancel the response from the double pole. One pole can be used to cancel ESR zero, and the other non-zero pole can be placed at half switching frequency to attenuate the high frequency noise and switching ripple. Suitable values can be selected to achieve a compromise between high phase margin and fast response. A phase margin higher than 45° is required for stable operation.

For DCM operation, a C3 between 56 pF and 150 pF is recommended for output capacitance between 20 µF to 200 µF.

Figure 17 shows the master and slave configuration schematic for a design with a 3.3-V input.

TPS53310 v10213_lusa68.gif Figure 17. Master and Slave Configuration Schematic

Application Curves

TPS53310 eff_io_luu826.gif
R-C snubber to reduce switching node ringing has effect on dc-dc converter efficiency
Figure 18. Efficiency
TPS53310 vo_vi_luu826.gif Figure 20. Line Regulation
TPS53310 synchro2_luu826.gif Figure 22. 1.5-V Master Turnoff During Master-Slave Synchronization (3.3 VIN, 1.5 V/3 A, 1.2 V/3 A
180° Synchronization, Then Turn Off Master)
TPS53310 turnon_wf_luu826.gif Figure 24. 1.5-V Turnon Waveform
(3.3 VIN, 1.5 V/3 A)
TPS53310 OCP_wf_luu826.gif Figure 26. 1.5-V Hiccup OCP Waveform (5 VIN, 1.5 V/5.5 A OCP)
TPS53310 vo_io_luu826.gif
Figure 19. Load Regulation
TPS53310 synchro_luu826.gif Figure 21. Master-Slave 180° Synchronization (3.3 VIN,
1.5 V/3 A, 1.2 V/3 A 180° Synchronization)
TPS53310 op_transient_luu826.gif Figure 23. 1.5-V Turnon Waveform
(3.3 VIN, 1.5 V/3 A)
TPS53310 turnoff_wf_luu826.gif Figure 25. 1.5-V Turnoff Waveform
(3.3 VIN, 1.5 V/3 A)