JAJSC06C SEPTEMBER 2013 – June 2018 TPS53513
PRODUCTION DATA.
VIN = 12 V | Switching frequency = 600kHz | |
VIN = 12 V | Switching frequency = 600kHz | |
fSW = 500 kHz | VI = 12 V | VO = 5 V |
IO = 12 A | COUT= 10 × 22 µF | (1206, 6.3 V, X5R) |
SNB = 3 Ω+ 470 pF | RBOOT= 0 Ω | |
Inductor: | LOUT = 1 µH | 2.1 mΩ (typical) |
PCMC135T-1R0MF | 12.6 mm × 13.8 mm × 5 mm |