JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The MFR_DATE command is used to either set or read the manufacturing date.
The MFR_DATE command must be accessed through Block Write/Block Read transactions.
The MFR_DATE command is shared between Channel A and Channel B. All transactions to this command will affect both channels regardless of the PAGE command.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_DATE | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_DATE |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | MFR_DATE | RW | NVM |
Arbitrary 16 bits with NVM backup for manufacture date identification |