JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
VOUTA | VOUTB | |
---|---|---|
Number of phases | 6 | 2 |
Input voltage range | 10.8 V – 13.2 V | |
Output voltage | 0.9 V | 0.8 V |
IOUT | 300 A | 90 A |
IDYN(max) | 150 A | 45 A |
Load-line | 0 mΩ | 0 mΩ |
Fast slew rate (min) | 10 mV/μs | |
Boot voltage, VBOOT | 0.9 V | 0.8 V |
Maximum temperature, TMAX | 90°C | |
PMBus Address | 1100000 (C0h) | |
Switching frequeny (fSW) | 500 kHz |