JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IIN | READ_IIN accuracy | (VCSPIN – VCSNIN) = 2.5 mV, IIN = 5 A,
RSENSE = 0.5 mΩ |
–10% | 10% | ||
(VCSPIN – VCSNIN) = 5 mV, IIN = 10 A,
RSENSE = 0.5 mΩ |
–6% | 6% | ||||
(VCSPIN – VCSNIN) = 15 mV, IIN = 30 A,
RSENSE = 0.5 mΩ |
–3% | 3% |