JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PADDR | PMBus address bits (7-bit format) | VADDR ≤ 0.039 V | 1011000 (B0h) | Bin | ||
VADDR = 0.073 V with ±15 mV tolerance | 1011001 (B2h) | Bin | ||||
VADDR = 0.122 V with ±15 mV tolerance | 1011010 (B4h) | Bin | ||||
VADDR = 0.171 V with ±15 mV tolerance | 1011011 (B6h) | Bin | ||||
VADDR = 0.219 V with ±15 mV tolerance | 1011100 (B8h) | Bin | ||||
VADDR = 0.268 V with ±15 mV tolerance | 1011101 (BAh) | Bin | ||||
VADDR = 0.317 V with ±15 mV tolerance | 1011110 (BCh) | Bin | ||||
VADDR = 0.366 V with ±15 mV tolerance | 1011111 (BEh) | Bin | ||||
VADDR = 0.415 V with ±15 mV tolerance | 1100000 (C0h) | Bin | ||||
VADDR = 0.464 V with ±15 mV tolerance | 1100001 (C2h) | Bin | ||||
VADDR = 0.513 V with ±15 mV tolerance | 1100010 (C4h) | Bin | ||||
VADDR = 0.562 V with ±15 mV tolerance | 1100011 (C6h) | Bin | ||||
VADDR = 0.610 V with ±15 mV tolerance | 1100100 (C8h) | Bin | ||||
VADDR = 0.660 V with ±15 mV tolerance | 1100101 (CAh) | Bin | ||||
VADDR = 0.708 V with ±15 mV tolerance | 1100110 (CCh) | Bin | ||||
VADDR = 0.757 V with ±15 mV tolerance | 1100111 (CEh) | Bin | ||||
VADDR = 0.806 V with ±15 mV tolerance | 1101000 (D0h) | Bin | ||||
VADDR = 0.854 V with ±15 mV tolerance | 1101001 (D2h) | Bin | ||||
VADDR = 0.903 V with ±15 mV tolerance | 1101010 (D4h) | Bin | ||||
VADDR = 0.952 V with ±15 mV tolerance | 1101011 (D6h) | Bin | ||||
VADDR = 1.000 V with ±15 mV tolerance | 1101100 (D8h) | Bin | ||||
VADDR = 1.050 V with ±15 mV tolerance | 1101101 (DAh) | Bin | ||||
VADDR = 1.098 V with ±15 mV tolerance | 1101110 (DCh) | Bin | ||||
VADDR = 1.147 V with ±15 mV tolerance | 1101111 (DEh) | Bin | ||||
VADDR = 1.196 V with ±15 mV tolerance | 1110000 (E0h) | Bin | ||||
VADDR = 1.245 V with ±15 mV tolerance | 1110001 (E2h) | Bin | ||||
VADDR = 1.294 V with ±15 mV tolerance | 1110010 (E4h) | Bin | ||||
VADDR = 1.343 V with ±15 mV tolerance | 1110011 (E6h) | Bin | ||||
VADDR = 1.392 V with ±15 mV tolerance | 1110100 (E8h) | Bin | ||||
VADDR = 1.440 V with ±15 mV tolerance | 1110101 (EAh) | Bin | ||||
VADDR = 1.489 V with ±15 mV tolerance | 1110110 (ECh) | Bin | ||||
VADDR = 1.540 V with ±15 mV tolerance | 1110111 (EEh) | Bin |