JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The PMBus slave addresses for TPS53681 are selected with a resistor divider from VREF to ADDR.
The PMBus slave address is set by the voltage on the ADDR pin. Refer to Table 4. With the desired PMBus address, and RADDRL selected, calculate the RADDRH using Equation 2.
Note that TPS53681 uses 7 bit addressing, per the SMBus specification. Users communicating to the device using generic I2C drivers should be aware that these 7 bits occupy the most significant bits of the first byte in each transaction, with the least significant bit being the data direction bit (0 for write operations, 1 for read operations). That is, for read transactions, the address byte is A6A5A4A3A2A1A01 and for write operations the address byte is A6A5A4A3A2A1A00. Refer to the SMBus specification for more information.
The general procedure for selecting these resistors is as follows:
Contact your local Texas Instruments representative for a copy of the PMBus address setting design tool spreadsheet.
VADDR (V) | PMBus Address
(7 bit binary) A6A5A4A3A2A1A0 |
PMBus Address
(7-bit decimal) |
I2C Address Byte
(Write Operation) |
I2C Address Byte
(Read Operation) |
---|---|---|---|---|
≤ 0.039 V | 1011000b | 88d | B0h | B1h |
0.073 V ± 15 mV | 1011001b | 89d | B2h | B3h |
0.122 V ± 15 mV | 1011010b | 90d | B4h | B5h |
0.171 V ± 15 mV | 1011011b | 91d | B6h | B7h |
0.219 V ± 15 mV | 1011100b | 92d | B8h | B9h |
0.268 V ± 15 mV | 1011101b | 93d | BAh | BBh |
0.317 V ± 15 mV | 1011110b | 94d | BCh | BDh |
0.366 V ± 15 mV | 1011111b | 95d | BEh | BFh |
0.415 V ± 15 mV | 1100000b | 96d | C0h | C1h |
0.464 V ± 15 mV | 1100001b | 97d | C2h | C3h |
0.513 V ± 15 mV | 1100010b | 98d | C4h | C5h |
0.562 V ± 15 mV | 1100011b | 99d | C6h | C7h |
0.610 V ± 15 mV | 1100100b | 100d | C8h | C9h |
0.660 V ± 15 mV | 1100101b | 101d | CAh | CBh |
0.708 V ± 15 mV | 1100110b | 102d | CCh | CDh |
0.757 V ± 15 mV | 1100111b | 103d | CEh | CFh |
0.806 V ± 15 mV | 1101000b | 104d | D0h | D1h |
0.854 V ± 15 mV | 1101001b | 105d | D2h | D3h |
0.903 V ± 15 mV | 1101010b | 106d | D4h | D5h |
0.952 V ± 15 mV | 1101011b | 107d | D6h | D7h |
1.000 V ± 15 mV | 1101100b | 108d | D8h | D9h |
1.050 V ± 15 mV | 1101101b | 109d | DAh | DBh |
1.098 V ± 15 mV | 1101110b | 110d | DCh | DDh |
1.147 V ± 15 mV | 1101111b | 111d | DEh | DFh |
1.196 V ± 15 mV | 1110000b | 112d | E0h | E1h |
1.245 V ± 15 mV | 1110001b | 113d | E2h | E3h |
1.294 V ± 15 mV | 1110010b | 114d | E4h | E5h |
1.343 V ± 15 mV | 1110011b | 115d | E6h | E7h |
1.392 V ± 15 mV | 1110100b | 116d | E8h | E9h |
1.440 V ± 15 mV | 1110101b | 117d | EAh | EBh |
1.489 V ± 15 mV | 1110110b | 118d | ECh | EDh |
1.540 V ± 15 mV | 1110111b | 119d | EEh | EFh |