JAJSDD3B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The READ_VIN command returns the input voltage in volts. The two data bytes are formatted in the Linear Data format. The refresh rate is 1200 µs. This command should be accessed through Read Word transactions, and is shared between channel A and channel B.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
READ_VIN_EXP | READ_VIN_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_VIN_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | READ_VIN_EXP | R | Current
Status |
Linear two's complement format exponent. |
10:0 | READ_VIN_MAN | R | Current
Status |
Linear two's complement format mantissa. |